3. Linearni pokretači

SHQ24A100



Back to product category
SHQ24A100

SHQ24A100

Linear actuator, 200 N, AC/DC 24 V, Open/close, 7 s, Stroke 100 mm, IP54

Kataloška cena
399,00 €
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
  • Dodaci
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
Dodaci

Mechanical accessory

Z-AS1

Z-AS1

End stop kit, for SH..
Multipack 20 pcs.

List price: 94,00 €
Add to Project List
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

List price: 20,20 €
Add to Project List
Z-KS1

Z-KS1

Coupling piece M8

List price: 58,40 €
Add to Project List
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
13 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
23 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Force
200 N
Control type
Open/close
Direction Of Motion Motor
selectable with switch 0 (extended) / 1 (retracted)
Manual override
With push-button, can be locked
Stroke
100 mm
Running time (motor)
7 s / 100 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
-30...40°C [-22...104°F]

Добродошли у Belimo Áustria

Izgleda da se ne nalazite u Austriji. Proizvodi i usluge predstavljeni na ovoj internet stranici možda nisu dostupni u vašoj zemlji. Prijavljivanje/registrovanje takođe nije moguće. Pronađite ispod svoj lokalni Belimo veb-sajt.
Kontaktirajte nas Politika privatnosti Promenite postavke privatnosti Napomene o sigurnosti Opšti uslovi poslovanja Impresum
+43 1 7490361 0
Prijavite se na bilten
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)