CM230G-R
Rotary actuator, 2 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP66
- Kataloška cena
- 149,00 €
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
- Dodaci
- Detalji
Downloads
Dodaci
Detalji
Specifikacije
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 1.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 3 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 2 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- With magnet
- Angle of rotation
- 0...287.5
- Running time (motor)
- 75 s / 90°
- Mechanical interface
- Universal shaft clamp 6...12.7 mm
- Protection category
- IP66
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]