22DT-14H
Duct/Immersion sensor Temperature active, 4...20 mA, Probe length 50 mm, Probe diameter 6 mm
Parts included: mounting clip, screws, adhesive foil
- List price
- 107,00 €
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
Thermowells
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: 41,00 €
Product videos
How to install a 22DT.. sensor
Belimo Sensor Range 2024
Details
Specifications
- Voltage AC/DC
- DC 24 V
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
- 4...20 mA
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω
- Probe length
- 50 mm