2. Pokretači
  3. Pokretači ventila

JRCA-S2-T



Learn more
Back to product category
JRCA-S2-T

JRCA-S2-T

Drehantrieb, 90 Nm, AC 24...240 V / DC 24...125 V, Auf/Zu, 3-Punkt, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 nur mit Zubehör), Klemmen

The ZJR.. / ZPR.. accessory is required for mounting on butterfly valves. Please also order!
See "Mechanical accessories"

Please contact your local Belimo representative for ordering.
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
  • Dodaci
  • Product videos
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
Dodaci

Mechanical accessory

ZJR01

ZJR01

Position indicator and tappet shaft, F07, square 45° offset, SW 17, DN 125...150

List price: 126,00 €
Add to Project List
ZJR03

ZJR03

Position indicator and tappet shaft, F05, square 45° offset, SW 14, DN 50...100

List price: 126,00 €
Add to Project List
ZJR20

ZJR20

Hand crank for JR actuator

List price: 16,30 €
Add to Project List
ZPR02

ZPR02

Tappet shaft, F07, square 45° offset, SW 17

List price: 54,60 €
Add to Project List
ZPR05

ZPR05

Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 17

List price: 339,00 €
Add to Project List
ZPR06

ZPR06

Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 14

List price: 339,00 €
Add to Project List
ZPR08

ZPR08

Adapter kit with spacer ring, F07, square 45° offset, SW 17

List price: 91,90 €
Add to Project List
ZPR09

ZPR09

Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 14

List price: 339,00 €
Add to Project List
ZPR10

ZPR10

Retrofit adapter kit, F05/F07/F10 (incl. screws F05), flat head/square, SW 14

List price: 339,00 €
Add to Project List
ZPR11

ZPR11

Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 18

List price: 339,00 €
Add to Project List
ZPR12

ZPR12

Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 16

List price: 339,00 €
Add to Project List
ZPR13

ZPR13

Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 11

List price: 339,00 €
Add to Project List
ZPR14

ZPR14

Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 12.7

List price: 339,00 €
Add to Project List
ZPR15

ZPR15

Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 11

List price: 339,00 €
Add to Project List
ZRI-001

ZRI-001

Spacer ring, F04/F05, Height 22 mm

List price: 119,00 €
Add to Project List
ZRI-002

ZRI-002

Spacer ring, F05/F07, Height 23.5 mm

List price: 119,00 €
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Add to Project List
Product videos

How-To: Commissioning 2-way open/close BFV

Play now Share via email

Butterfly valves for control applications

Play now Share via email

How-To: Wiring JR actuators for IP66/67 & NEMA4X

Play now Share via email

Product Launch – New Generation Butterfly Control Valve

Play now Share via email
Detalji

Specifikacije

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
20 W
Power consumption (holding)
7 W
Power Consumption For Wire Sizing
with 24 V 20 VA / with 240 V 55 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 0.5...2.5 mm², copper conductors only
Connection Auxilary Switch
Terminals 0.5...2.5 mm², copper conductors only
Torque
90 Nm
Control type
  • Open/close
  • 3-point
Manual override
Hand crank
Running time (motor)
35 s / 90°
Running time motor variable
20...120 s
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Tempreture
-30...50°C [-22...122°F]

Dobro došli u Belimo Áustria

Izgleda da se ne nalazite u Austriji. Proizvodi i usluge predstavljeni na ovoj internet stranici možda nisu dostupni u vašoj zemlji. Prijavljivanje/registrovanje takođe nije moguće. Pronađite ispod svoj lokalni Belimo veb-sajt.
Kontaktirajte nas Politika privatnosti Promenite postavke privatnosti Napomene o sigurnosti Opšti uslovi poslovanja Impresum
+43 1 7490361 0
Prijavite se na bilten
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)