NFA-S2
Rotary actuator fail-safe, 10 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, 2x SPDT, IP54
- List price
- 433,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Details
Specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power consumption (running)
- 6 W
- Power consumption (holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 9.5 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm²
- Torque
- 10 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- By means of hand crank and locking switch
- Angle of rotation
- 95°
- Running time (motor)
- 75 s / 90°
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Universal shaft clamp 10...25.4 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]