LF24-SR
Rotary actuator fail-safe, 4 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54
- List price
- 337,00 €
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
KH8
Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm
List price: 18,20 €
Your price: ...
Z-ARS180L
Anti-rotation mechanism, 180 mm, for LF..
Multipack 20 pcs.
List price: 78,00 €
Your price: ...
ZG-LF3
Mounting kit for linkage operation for side installation Slot width 6.2 mm
List price: 121,00 €
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 4 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- No
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Universal shaft clamp 8...16 mm
- Protection category
- IP54
- Ambient Tempreture
- -30...50°C [-22...122°F]