22UTH-13
Outdoor sensor with weather shield Humidity / Temperature active, 4...20 mA
Parts included: mounting plate, rain cover, dowels, screws
- Kataloška cena
- 310,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Dodaci
- Product videos
- Detalji
Downloads
Dodaci
Mechanical accessory
Product videos
Belimo Sensor Range
Detalji
Specifikacije
- Voltage AC/DC
- DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
- 4...20 mA
- Measuring range humidity
- 0...100% RH non-condensing
- Output Current [Range]
- 2x 4...20 mA, max. resistance 500 Ω