R-22PE-0UC
Sensor module thermal energy meter DN 15
- Kataloška cena
- 458,00 €
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
- Electrical connection
- Cable
- Measured values
- Flow
- Flow qp
- 1.5
- Output Voltage [Range]
- THE FAMILY ATTIBUTE IS NOT SET TO THE CLASS OF THE PRODUCT!!!
- Fluid
- Chilled and hot water, water with glycol up to max. 60% vol.
- Valve size
- 15 mm
- Valve size
- 1/2 inch