3. Accessories

P10000A



Back to product category
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Recommendation: wiring as a voltage divider. Please note the information in the data sheet.
List price
116,00 €
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

List price: 126,00 €
Add to Project List
Details

Specifications

Connection Potentiometer
Cable 1 m, 3 x 0.75 mm² halogen-free
Protection category
IP54
Degree Of Protection NEMA
346