2. Sensors/Meters
  3. Thermal Energy Meters (TEM)

22PE-1UD



Learn more
Back to product category
22PE-1UD

22PE-1UD

Thermal energy meter, AC/DC 24 V, DN 20, 2.5 m³/h

Parts included: grommet for RJ connection module with clamp, thermowell, insulation shell

List price
1.158,00 €
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
  • Product videos
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
System Integration

Current Documents

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
A-22PE-A02

A-22PE-A02

T-piece with thermowell, DN 20

List price: 37,70 €
Add to Project List
A-22PE-A08

A-22PE-A08

Thermowell Stainless steel, 80 mm, G 1/2", SW27

List price: 46,90 €
Add to Project List
A-22PEM-A01

A-22PEM-A01

Insulation shell for Thermal Energy Meter, DN 15...25
only for non-condensing applications

List price: 22,90 €
Add to Project List
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clampwith clamp

List price: 27,50 €
Add to Project List
ZREV20F

ZREV20F

Pipe connector for EPIV / Energy valve with external thread, DN 20, Rp 3/4", G 1"

List price: 20,10 €
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Add to Project List

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

List price: 362,00 €
Add to Project List

Replacement sensor modules

R-22PE-0UD

R-22PE-0UD

Sensor module thermal energy meter DN 20

List price: 489,00 €
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Cable
Measured values
  • Flow
  • Temperature
Output signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Flow qp
2.5
Communication
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • Cloud
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V
Fluid
Water, water with glycol up to max. 60% vol.
Valve size
20 mm
Valve size
3/4 inch

Dobrodošli pri družbi Belimo Austria

geolocation.description.text.austria
Kontaktirajte nas Politika zasebnosti Sprememba nastavitev zasebnosti Varnostni napotki Splošni pogoji poslovanja Kolofon
+43 1 7490361 0
Naročite se na novice
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)