GM230A
Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 150 s, IP54
- List price
- 388,00 €
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
KH10
Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm
List price: 31,30 €
Your price: ...
Z-ARS230
Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.
List price: 66,00 €
Your price: ...
Z-PI
Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.
List price: 56,00 €
Your price: ...
Electrical accessory
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 5 W
- Power consumption (holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 9 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 40 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable with switch 0 (ccw rotation) / 1 (cw rotation)
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Mechanical interface
- Universal shaft clamp reversible 12...26.7 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]