3. Smoke Control Damper Actuators

BEE230



Back to product category
BEE230

BEE230

Smoke control damper actuator, 25 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, Form fit 12x12 mm, IP54, Cable

Only available through manufacturers of smoke control dampers
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
  • Product videos
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
ZKN1-B

ZKN1-B

Hand crank, 40 mm, for BFL, BFN, BEN, BEE

List price: 6,10 €
Add to Project List
ZKN1-B.1

ZKN1-B.1

Hand crank, 40 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 147,00 €
Add to Project List
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

List price: 6,60 €
Add to Project List
ZKN2-B.1

ZKN2-B.1

Hand crank, 63 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 173,00 €
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 210,00 €
Add to Project List
ZSN-B

ZSN-B

Bracket for SN2-C7 for BFN/BFL, BEN/BEE

List price: 60,80 €
Add to Project List
ZZN12-B

ZZN12-B

Pointer 12x12 mm for BFL, BFN, BEN, BEE

List price: 5,60 €
Add to Project List
ZZN12-B.1

ZZN12-B.1

Pointer 12x12 mm for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 77,00 €
Add to Project List

Electrical accessory

SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

List price: 94,60 €
Add to Project List
Product videos

Smoke development with and without mechanical smoke control

Mechanical smoke extraction systems with motorised smoke control dampers ensure that escape and rescue routes are kept free of smoke as long as possible.

Smoke spreading is effectively prevented to neighbouring zones and incoming fresh air delays flashover.

Play now Share via email

Smoke control damper actuators BEN and BEE

Due to the specially designed Safety Position Lock™ function, the smoke control dampers are held reliably in the defined safety position in case of fire. 

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 230 V
Power consumption (running)
3.5 W
Power consumption (holding)
0.4 W
Power Consumption For Wire Sizing
6 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 3x 0.75 mm², halogen-free
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm², halogen-free
Torque
25 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting
Manual override
With hand crank
Angle of rotation
95
Running time (motor)
<60 s / 90°
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft
Protection category
IP54
Ambient Temperature
-30...55°C [-22...131°F]

Welcome to Belimo Austria

geolocation.description.text.austria
Contact Us Privacy Policy Change privacy settings Safety Notes General Terms and Conditions Imprint
+43 1 7490361 0
Subscribe to newsletter
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)