NM24A-S
Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, 1x SPDT, IP54
- List price
- 231,00 €
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
AV8-25
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
K-ENMA
Shaft clamp one-sided for NM..A, clamping range ø8...26 mm with insert
Multipack 20 pcs.
K-ENSA
Shaft clamp one-sided for NM..A, SM..A, clamping range ø8...26 mm
Multipack 20 pcs.
K-NA
Shaft clamp reversible for NM..A, LMQ..A, clamping range ø8...20 mm
KH8
Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm
Z-ARS180
Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.
Z-PI
Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.
ZF10-NSA
Form fit insert, 10x10 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
ZF12-NSA
Form fit insert, 12x12 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
ZF15-NSA
Form fit insert, 15x15 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
ZF16-NSA
Form fit insert, 16x16 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
ZF8-NMA
Form fit insert, 8x8 mm, for LMQ..A / NM..A
Multipack 20 pcs.
Electrical accessory
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1.5 W
- Power consumption (holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Auxiliary switches
- 1x SPDT
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Connection Auxilary Switch
- Cable 1 m, 3x 0.75 mm²
- Torque
- 10 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- selectable with switch 0 (ccw rotation) / 1 (cw rotation)
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Mechanical interface
- Universal shaft clamp 8...26.7 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]