2. RetroFIT+
  3. Pogoni regulacijskih ventilov

HT24-3



Back to product category
HT24-3

HT24-3

Drehantrieb für Mischventile, 10 Nm, AC 24 V, 3-Punkt, 140 s, IP40

List price
225,00 €
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Bookmark this page
Share
  • Downloads
  • Accessories
  • Details
Downloads

Documentation

  • Download
  • Download
  • Download
  • View now

CAD / BIM

BIM / Revit

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

MS-NRA

MS-NRA

Montageset für LK Mischventil

List price: 9,50 €
Add to Project List
MS-NRB

MS-NRB

Montageset für Barberi Mischventile

List price: 9,30 €
Add to Project List
MS-NRC

MS-NRC

Montageset für Honeywell/Centra DR..MA Mischventile

List price: 29,30 €
Add to Project List
MS-NRC1

MS-NRC1

Montageset für Honeywell/Centra DRU.. Mischventile

List price: 112,00 €
Add to Project List
MS-NRE

MS-NRE

Montageset für Mischventile mit 12 mm Rundachse

List price: 15,00 €
Add to Project List
MS-NRE6

MS-NRE6

Montageset für ESBE-Mischventile VRG/VRB/VRH

List price: 14,40 €
Add to Project List
MS-NRH

MS-NRH

Montageset für Hora Mischventile

List price: 16,70 €
Add to Project List
MS-NRL

MS-NRL

Montageset für Siemens/Landis&Stäfa Mischventile VCI/VBG/VBF

List price: 21,50 €
Add to Project List
MS-NRLA

MS-NRLA

Montageset für Lazzari Mischventile

List price: 70,30 €
Add to Project List
MS-NRLO

MS-NRLO

Montageset für Lovato Mischventile

List price: 11,20 €
Add to Project List
MS-NRS

MS-NRS

Montageset für Satchwell MB Mischventile

List price: 32,00 €
Add to Project List
MS-NRSF

MS-NRSF

Montageset für Satchwell MBF Mischventile

List price: 51,50 €
Add to Project List
WNR

WNR

Montageset

List price: 34,10 €
Add to Project List

Electrical accessory

SNR

SNR

Hilfsschalter 1x SPDT für 3-Punkt HT-Antriebe mit Kabelanschluss

List price: 34,80 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC 24 V
Power consumption (running)
1.5 W
Power Consumption For Wire Sizing
1.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
10 Nm
Control type
3-point
Direction Of Motion Motor
clockwise rotation (cw)
Manual override
Temporary and permanent gear train disengagement with rotary knob on the housing
Angle of rotation
90
Running time (motor)
140 s / 90°
Protection category
IP40