Home
0

Items in your download folder

Download folder is empty
View download folder
To the download center
0

Items in your cart

Cart is empty.
View Cart / Project List
Export as .xlsx Export as .csv Import from .csv
Discontinued Products
  • Welcome, {0} - My account

    My account


    • Logout
    Login/Register
  • Products

    Actuators

    • Actuator Sizing and Selection
    • Non Fail-Safe Actuators
    • Fail-Safe Actuators
    • Actuators for Harsh Environmental Conditions
    • Fast Running Actuators
    • Linear Actuators
    • Fire Damper Actuators
    • Smoke Control Damper Actuators
    • Variable Air Volume
    • Valve Actuators

    Valves

    • Valve Sizing and Selection
    • Belimo Energy Valve™
    • Pressure Independent Control Valves
    • Zone Valves
    • Characterised Control Valves
    • Ball Valves
    • Butterfly Valves
    • Globe Valves
    • Potable Water Valves
    • Refrigeration Valves
    • Valve Actuators

    Sensors / Meters

    • Sensors/Meters Selection
    • Duct Sensors (Air)
    • Pipe Sensors (Water)
    • Outdoor Sensors (Air)
    • Room Units
    • Thermal Energy Meters (TEM)
    • Belimo Energy Valve™ with TEM

    Systems

    • Belimo Energy Valve™
    • Room Solutions
    • Bus & System Integration
    • Fire & Smoke
    • Energy Manifold
    • Belimo ZoneEase™ VAV

    RetroFIT+

    • RetroFIT+ Product Replacement Tool
    • Make the Most Out of It
    • Upgrade Your System
    • Start with Minimal Effort
    • RetroFIT+ Replacement Products

    Applications

    • Data Centre Cooling Aplications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
  • Support

    Services

    • Actuator Sizing and Selection
    • Valve Sizing and Selection
    • Sensors/Meters Selection
    • RetroFIT+ Product Replacement Tool
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue
    • General Terms and Conditions
    • Belimo Cloud: Login / Register
    • Thermal energy meter activation
    • Videos

    Belimo Education

    • Belimo Experience Center (Hinwil, Switzerland)
    • Company Tour (Hinwil, Switzerland)
    • Webinars
    • Training

    Applications

    • Data Centre Cooling Aplications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
  • About Us

    Belimo

    • Profile
    • Our Values
    • Sustainability
    • History
    • Awards & Recognitions
    • Suppliers
    • Affiliated Organisations
    • Quality @ Belimo

    Jobs & Careers

    • Jobs
    • Culture@BELIMO
    • Benefits
    • Recruitment process
    • Careers
    Navigation_Teaser_1

    Investor Relations

    • Key Figure Comparison
    • Reports and Presentations
    • Ad hoc and Corporate News
    • Belimo Share
    • Corporate Governance
    • Annual General Meeting
    • Financial Calendar
    • Contact

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
    Navigation_Teaser_2
  • Contact Us
  • United Arab Emirates (FZE)

    Americas

    • Brazil
    • Canada
    • Caribbean, Latin America, and United States

    Europe, Middle East & Africa

    • Albania
    • Austria
    • Belarus
    • Belgium
    • Bosnia & Herzegovina
    • Bulgaria
    • Croatia
    • Czech Republic
    • Denmark
    • Egypt
    • Estonia
    • Finland
    • France
    • Georgia
    • Germany
    • Greece
    • Hungary
    • Ireland
    • Israel
    • Italy
    • Kazakhstan
    • Latvia
    • Lithuania
    • Netherlands
    • North Macedonia
    • Norway
    • Poland
    • Romania
    • Saudi Arabia
    • Serbia & Montenegro
    • Slovakia
    • Slovenia
    • South Africa
    • Spain
    • Sweden
    • Switzerland
    • Turkey
    • Ukraine
    • United Arab Emirates (FZE)
    • United Kingdom

    Asia Pacific

    • Australia
    • Cambodia
    • China
    • Hong Kong SAR, China
    • India
    • Indonesia
    • Japan
    • Korea
    • Macau SAR, China
    • Malaysia
    • Myanmar
    • New Zealand
    • Philippines
    • Singapore
    • Taiwan, China
    • Thailand
    • Vietnam
    English
  • United Arab Emirates (FZE)

    Americas

    • Brazil
    • Canada
    • Caribbean, Latin America, and United States

    Europe, Middle East & Africa

    • Albania
    • Austria
    • Belarus
    • Belgium
    • Bosnia & Herzegovina
    • Bulgaria
    • Croatia
    • Czech Republic
    • Denmark
    • Egypt
    • Estonia
    • Finland
    • France
    • Georgia
    • Germany
    • Greece
    • Hungary
    • Ireland
    • Israel
    • Italy
    • Kazakhstan
    • Latvia
    • Lithuania
    • Netherlands
    • North Macedonia
    • Norway
    • Poland
    • Romania
    • Saudi Arabia
    • Serbia & Montenegro
    • Slovakia
    • Slovenia
    • South Africa
    • Spain
    • Sweden
    • Switzerland
    • Turkey
    • Ukraine
    • United Arab Emirates (FZE)
    • United Kingdom

    Asia Pacific

    • Australia
    • Cambodia
    • China
    • Hong Kong SAR, China
    • India
    • Indonesia
    • Japan
    • Korea
    • Macau SAR, China
    • Malaysia
    • Myanmar
    • New Zealand
    • Philippines
    • Singapore
    • Taiwan, China
    • Thailand
    • Vietnam
  • Welcome, {0} - My account

    My account


    • Logout
    Login/Register
Home
  • Products

    Actuators

    • Actuator Sizing and Selection
    • Non Fail-Safe Actuators
    • Fail-Safe Actuators
    • Actuators for Harsh Environmental Conditions
    • Fast Running Actuators
    • Linear Actuators
    • Fire Damper Actuators
    • Smoke Control Damper Actuators
    • Variable Air Volume
    • Valve Actuators

    Valves

    • Valve Sizing and Selection
    • Belimo Energy Valve™
    • Pressure Independent Control Valves
    • Zone Valves
    • Characterised Control Valves
    • Ball Valves
    • Butterfly Valves
    • Globe Valves
    • Potable Water Valves
    • Refrigeration Valves
    • Valve Actuators

    Sensors / Meters

    • Sensors/Meters Selection
    • Duct Sensors (Air)
    • Pipe Sensors (Water)
    • Outdoor Sensors (Air)
    • Room Units
    • Thermal Energy Meters (TEM)
    • Belimo Energy Valve™ with TEM

    Systems

    • Belimo Energy Valve™
    • Room Solutions
    • Bus & System Integration
    • Fire & Smoke
    • Energy Manifold
    • Belimo ZoneEase™ VAV

    RetroFIT+

    • RetroFIT+ Product Replacement Tool
    • Make the Most Out of It
    • Upgrade Your System
    • Start with Minimal Effort
    • RetroFIT+ Replacement Products

    Applications

    • Data Centre Cooling Aplications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
  • Support

    Services

    • Actuator Sizing and Selection
    • Valve Sizing and Selection
    • Sensors/Meters Selection
    • RetroFIT+ Product Replacement Tool
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue
    • General Terms and Conditions
    • Belimo Cloud: Login / Register
    • Thermal energy meter activation
    • Videos

    Belimo Education

    • Belimo Experience Center (Hinwil, Switzerland)
    • Company Tour (Hinwil, Switzerland)
    • Webinars
    • Training

    Applications

    • Data Centre Cooling Aplications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
  • About Us

    Belimo

    • Profile
    • Our Values
    • Sustainability
    • History
    • Awards & Recognitions
    • Suppliers
    • Affiliated Organisations
    • Quality @ Belimo

    Jobs & Careers

    • Jobs
    • Culture@BELIMO
    • Benefits
    • Recruitment process
    • Careers
    Navigation_Teaser_1

    Investor Relations

    • Key Figure Comparison
    • Reports and Presentations
    • Ad hoc and Corporate News
    • Belimo Share
    • Corporate Governance
    • Annual General Meeting
    • Financial Calendar
    • Contact

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
    Navigation_Teaser_2
  • Contact Us
  • Discontinued Products
  • 0

    Items in your download folder

    Download folder is empty
    View download folder
    To the download center
  • 0

    Items in your cart

    Cart is empty.
    View Cart / Project List
    Export as .xlsx Export as .csv Import from .csv
  1. Home
  2. Valves

Ball Valves

The ball valve offers high close-off or change-over capabilities without leakage - that's efficiency.

Learn more
Filter by
Sort by:  Relevance
Pattern
Valve operations mode
Kvs range
Valve size
Pipe connection
Clear
54 Results found
  • 1
  • 2
  • 3
Sort by:  Relevance
  • Relevance
  • Name (Ascending)
  • Name (Descending)
  • Price (Ascending)
  • Price (Descending)
C315Q-H

C315Q-H

Changeover zone valve, 3-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, Kvs 2.5 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)

List price: 352.00 AED
Add to Project List
C320Q-J

C320Q-J

Changeover zone valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, Kvs 4 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)

List price: 394.00 AED
Add to Project List
C325Q-J

C325Q-J

Changeover zone valve, 3-way, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, Kvs 4 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)

List price: 416.00 AED
Add to Project List
C515Q-H

C515Q-H

Changeover zone valve, 3-way, DN 15, External thread, G 3/4", PN 25, ps 1600 kPa, Kvs 2.3 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)

List price: 370.00 AED
Add to Project List
C520Q-J

C520Q-J

Changeover zone valve, 3-way, DN 20, External thread, G 3/4", PN 25, ps 1600 kPa, Kvs 3.6 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)

List price: 420.00 AED
Add to Project List
R2015-S1

R2015-S1

Open/close ball valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 15 m³/h, Fluid temperature -10...120°C [14...248°F]

List price: 412.00 AED
Add to Project List
R2020-S2

R2020-S2

Open/close ball valve, 2-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, Kvs 32 m³/h, Fluid temperature -10...120°C [14...248°F]

List price: 461.00 AED
Add to Project List
R2025-S2

R2025-S2

Open/close ball valve, 2-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, Kvs 26 m³/h, Fluid temperature -10...120°C [14...248°F]

List price: 564.00 AED
Add to Project List
R2032-S3

R2032-S3

Open/close ball valve, 2-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1600 kPa, Kvs 32 m³/h, Fluid temperature -10...120°C [14...248°F]

List price: 840.00 AED
Add to Project List
R2040-S3

R2040-S3

Open/close ball valve, 2-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, Kvs 31 m³/h, Fluid temperature -10...120°C [14...248°F]

List price: 1,025.00 AED
Add to Project List
R2050-S4

R2050-S4

Open/close ball valve, 2-way, DN 50, Internal thread, Rp 2", PN 25, ps 1600 kPa, Kvs 49 m³/h, Fluid temperature -10...120°C [14...248°F]

List price: 1,350.00 AED
Add to Project List
R3015-BL1

R3015-BL1

Changeover ball valve, 3-way, L-bore, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 5.5 m³/h, Fluid temperature -10...100°C [14...212°F]

List price: 613.00 AED
Add to Project List
R3015-S1

R3015-S1

Changeover ball valve, 3-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 15 m³/h, Fluid temperature -10...120°C [14...248°F]

List price: 725.00 AED
Add to Project List
R3020-BL2

R3020-BL2

Changeover ball valve, 3-way, L-bore, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, Kvs 11 m³/h, Fluid temperature -10...100°C [14...212°F]

List price: 675.00 AED
Add to Project List
R3020-S2

R3020-S2

Changeover ball valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, Kvs 32 m³/h, Fluid temperature -10...120°C [14...248°F]

List price: 807.00 AED
Add to Project List
R3025-BL2

R3025-BL2

Changeover ball valve, 3-way, L-bore, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, Kvs 10 m³/h, Fluid temperature -10...100°C [14...212°F]

List price: 877.00 AED
Add to Project List
R3025-S2

R3025-S2

Changeover ball valve, 3-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, Kvs 26 m³/h, Fluid temperature -10...120°C [14...248°F]

List price: 1,017.00 AED
Add to Project List
R3032-BL2

R3032-BL2

Changeover ball valve, 3-way, L-bore, DN 32, Internal thread, Rp 1 1/4", PN 40, ps 1600 kPa, Kvs 9 m³/h, Fluid temperature -10...100°C [14...212°F]

List price: 1,037.00 AED
Add to Project List
R3032-BL3

R3032-BL3

Changeover ball valve, 3-way, L-bore, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1600 kPa, Kvs 15 m³/h, Fluid temperature -10...100°C [14...212°F]

List price: 1,272.00 AED
Add to Project List
R3032-S3

R3032-S3

Changeover ball valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1600 kPa, Kvs 32 m³/h, Fluid temperature -10...120°C [14...248°F]

List price: 1,474.00 AED
Add to Project List
  • 1
  • 2
  • 3
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Welcome to Belimo United Arab Emirates

You do not seem to be located in the United Arab Emirates. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)