Home
0

Items in your download folder

Download folder is empty
View download folder
0

Items in your cart

Cart is empty.
View Cart / Project List
Export as .xlsx Export as .csv Import from .csv
Discontinued Products
  • Welcome, {0} - My account

    My account


    • Logout
    Login/Register
  • Products

    Actuators

    • Actuator Sizing and Selection
    • Non Fail-Safe Actuators
    • Fail-Safe Actuators
    • Actuators for Harsh Environmental Conditions
    • Fast Running Actuators
    • Linear Actuators
    • Fire Damper Actuators
    • Smoke Control Damper Actuators
    • Variable Air Volume
    • Valve Actuators

    Valves

    • Valve Sizing and Selection
    • Belimo Energy Valve™
    • Pressure Independent Control Valves
    • Zone Valves
    • Characterised Control Valves
    • Ball Valves
    • Butterfly Valves
    • Globe Valves
    • Potable Water Valves
    • Refrigeration Valves
    • Valve Actuators

    Sensors / Meters

    • Sensors/Meters Selection
    • Duct Sensors (Air)
    • Pipe Sensors (Water)
    • Outdoor Sensors (Air)
    • Room Units
    • Thermal Energy Meters (TEM)
    • Belimo Energy Valve™ with TEM

    Systems

    • Belimo Energy Valve™
    • Room Solutions
    • Bus & System Integration
    • Fire & Smoke
    • Energy Manifold
    • Belimo ZoneEase™ VAV

    RetroFIT+

    • RetroFIT+ Product Replacement Tool
    • Make the Most Out of It
    • Upgrade Your System
    • Start with Minimal Effort
    • RetroFIT+ Replacement Products

    Applications

    • Data Centre Cooling Aplications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
  • Support

    Services

    • Actuator Sizing and Selection
    • Valve Sizing and Selection
    • Sensors/Meters Selection
    • RetroFIT+ Product Replacement Tool
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue
    • General Terms and Conditions
    • Belimo Cloud: Login / Register
    • Thermal energy meter activation
    • Videos

    Belimo Education

    • Belimo Experience Center (Hinwil, Switzerland)
    • Company Tour (Hinwil, Switzerland)
    • Webinars
    • Training

    Applications

    • Data Centre Cooling Aplications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
  • About Us

    Belimo

    • Profile
    • Our Values
    • Sustainability
    • History
    • Awards & Recognitions
    • Suppliers
    • Affiliated Organisations
    • Quality @ Belimo

    Jobs & Careers

    • Jobs
    • Culture@BELIMO
    • Benefits
    • Recruitment process
    • Careers
    Navigation_Teaser_1

    Investor Relations

    • Key Figure Comparison
    • Reports and Presentations
    • Ad hoc and Corporate News
    • Belimo Share
    • Corporate Governance
    • Annual General Meeting
    • Financial Calendar
    • Contact

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
    Navigation_Teaser_2
  • Contact Us
  • United Arab Emirates (FZE)

    Americas

    • Brazil
    • Canada
    • Caribbean, Latin America, and United States

    Europe, Middle East & Africa

    • Albania
    • Austria
    • Belarus
    • Belgium
    • Bosnia & Herzegovina
    • Bulgaria
    • Croatia
    • Czech Republic
    • Denmark
    • Egypt
    • Estonia
    • Finland
    • France
    • Georgia
    • Germany
    • Greece
    • Hungary
    • Ireland
    • Israel
    • Italy
    • Kazakhstan
    • Latvia
    • Lithuania
    • Netherlands
    • North Macedonia
    • Norway
    • Poland
    • Romania
    • Saudi Arabia
    • Serbia & Montenegro
    • Slovakia
    • Slovenia
    • South Africa
    • Spain
    • Sweden
    • Switzerland
    • Turkey
    • Ukraine
    • United Arab Emirates (FZE)
    • United Kingdom

    Asia Pacific

    • Australia
    • Cambodia
    • China
    • Hong Kong SAR, China
    • India
    • Indonesia
    • Japan
    • Korea
    • Macau SAR, China
    • Malaysia
    • Myanmar
    • New Zealand
    • Philippines
    • Singapore
    • Taiwan, China
    • Thailand
    • Vietnam
    English
  • United Arab Emirates (FZE)

    Americas

    • Brazil
    • Canada
    • Caribbean, Latin America, and United States

    Europe, Middle East & Africa

    • Albania
    • Austria
    • Belarus
    • Belgium
    • Bosnia & Herzegovina
    • Bulgaria
    • Croatia
    • Czech Republic
    • Denmark
    • Egypt
    • Estonia
    • Finland
    • France
    • Georgia
    • Germany
    • Greece
    • Hungary
    • Ireland
    • Israel
    • Italy
    • Kazakhstan
    • Latvia
    • Lithuania
    • Netherlands
    • North Macedonia
    • Norway
    • Poland
    • Romania
    • Saudi Arabia
    • Serbia & Montenegro
    • Slovakia
    • Slovenia
    • South Africa
    • Spain
    • Sweden
    • Switzerland
    • Turkey
    • Ukraine
    • United Arab Emirates (FZE)
    • United Kingdom

    Asia Pacific

    • Australia
    • Cambodia
    • China
    • Hong Kong SAR, China
    • India
    • Indonesia
    • Japan
    • Korea
    • Macau SAR, China
    • Malaysia
    • Myanmar
    • New Zealand
    • Philippines
    • Singapore
    • Taiwan, China
    • Thailand
    • Vietnam
  • Welcome, {0} - My account

    My account


    • Logout
    Login/Register
Home
  • Products

    Actuators

    • Actuator Sizing and Selection
    • Non Fail-Safe Actuators
    • Fail-Safe Actuators
    • Actuators for Harsh Environmental Conditions
    • Fast Running Actuators
    • Linear Actuators
    • Fire Damper Actuators
    • Smoke Control Damper Actuators
    • Variable Air Volume
    • Valve Actuators

    Valves

    • Valve Sizing and Selection
    • Belimo Energy Valve™
    • Pressure Independent Control Valves
    • Zone Valves
    • Characterised Control Valves
    • Ball Valves
    • Butterfly Valves
    • Globe Valves
    • Potable Water Valves
    • Refrigeration Valves
    • Valve Actuators

    Sensors / Meters

    • Sensors/Meters Selection
    • Duct Sensors (Air)
    • Pipe Sensors (Water)
    • Outdoor Sensors (Air)
    • Room Units
    • Thermal Energy Meters (TEM)
    • Belimo Energy Valve™ with TEM

    Systems

    • Belimo Energy Valve™
    • Room Solutions
    • Bus & System Integration
    • Fire & Smoke
    • Energy Manifold
    • Belimo ZoneEase™ VAV

    RetroFIT+

    • RetroFIT+ Product Replacement Tool
    • Make the Most Out of It
    • Upgrade Your System
    • Start with Minimal Effort
    • RetroFIT+ Replacement Products

    Applications

    • Data Centre Cooling Aplications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
  • Support

    Services

    • Actuator Sizing and Selection
    • Valve Sizing and Selection
    • Sensors/Meters Selection
    • RetroFIT+ Product Replacement Tool
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue
    • General Terms and Conditions
    • Belimo Cloud: Login / Register
    • Thermal energy meter activation
    • Videos

    Belimo Education

    • Belimo Experience Center (Hinwil, Switzerland)
    • Company Tour (Hinwil, Switzerland)
    • Webinars
    • Training

    Applications

    • Data Centre Cooling Aplications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
  • About Us

    Belimo

    • Profile
    • Our Values
    • Sustainability
    • History
    • Awards & Recognitions
    • Suppliers
    • Affiliated Organisations
    • Quality @ Belimo

    Jobs & Careers

    • Jobs
    • Culture@BELIMO
    • Benefits
    • Recruitment process
    • Careers
    Navigation_Teaser_1

    Investor Relations

    • Key Figure Comparison
    • Reports and Presentations
    • Ad hoc and Corporate News
    • Belimo Share
    • Corporate Governance
    • Annual General Meeting
    • Financial Calendar
    • Contact

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
    Navigation_Teaser_2
  • Contact Us
  • Discontinued Products
  • 0

    Items in your download folder

    Download folder is empty
    View download folder
  • 0

    Items in your cart

    Cart is empty.
    View Cart / Project List
    Export as .xlsx Export as .csv Import from .csv
  1. Home
  2. Systems

Energy Manifold

The Belimo Energy Manifold enables reliable distribution of energy in up to 12 heating or cooling circuits. Proven Belimo ball valve technology is used to control the individual zones. The complete actuator range of the CQ series is available for motorisation of these valves, which enables a variety of control types.



Learn more
Filter by
Sort by:  Relevance
Clear
11 Results found
Sort by:  Relevance
  • Relevance
  • Name (Ascending)
  • Name (Descending)
  • Price (Ascending)
  • Price (Descending)
EM-ECQ-02F

EM-ECQ-02F

Belimo Energy Manifold, Zones 2, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]

List price: 1,420.00 AED
Add to Project List
EM-ECQ-03F

EM-ECQ-03F

Belimo Energy Manifold, Zones 3, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]

List price: 1,803.00 AED
Add to Project List
EM-ECQ-04F

EM-ECQ-04F

Belimo Energy Manifold, Zones 4, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]

List price: 2,194.00 AED
Add to Project List
EM-ECQ-05F

EM-ECQ-05F

Belimo Energy Manifold, Zones 5, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]

List price: 2,565.00 AED
Add to Project List
EM-ECQ-06F

EM-ECQ-06F

Belimo Energy Manifold, Zones 6, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]

List price: 2,910.00 AED
Add to Project List
EM-ECQ-07F

EM-ECQ-07F

Belimo Energy Manifold, Zones 7, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]

List price: 3,273.00 AED
Add to Project List
EM-ECQ-08F

EM-ECQ-08F

Belimo Energy Manifold, Zones 8, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]

List price: 3,643.00 AED
Add to Project List
EM-ECQ-09F

EM-ECQ-09F

Belimo Energy Manifold, Zones 9, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]

List price: 3,973.00 AED
Add to Project List
EM-ECQ-10F

EM-ECQ-10F

Belimo Energy Manifold, Zones 10, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]

List price: 4,438.00 AED
Add to Project List
EM-ECQ-11F

EM-ECQ-11F

Belimo Energy Manifold, Zones 11, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]

List price: 4,816.00 AED
Add to Project List
EM-ECQ-12F

EM-ECQ-12F

Belimo Energy Manifold, Zones 12, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]

List price: 5,154.00 AED
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)