Home
0

Items in your download folder

Download folder is empty
View download folder
0

Items in your cart

Cart is empty.
View Cart / Project List
Export as .xlsx Export as .csv Import from .csv
Discontinued Products
  • Welcome, {0} - My account

    My account


    • Logout
    Login/Register
  • Products

    Actuators

    • Actuator Sizing and Selection
    • Non Fail-Safe Actuators
    • Fail-Safe Actuators
    • Actuators for Harsh Environmental Conditions
    • Fast Running Actuators
    • Linear Actuators
    • Fire Damper Actuators
    • Smoke Control Damper Actuators
    • Variable Air Volume
    • Valve Actuators

    Valves

    • Valve Sizing and Selection
    • Belimo Energy Valve™
    • Pressure Independent Control Valves
    • Zone Valves
    • Characterised Control Valves
    • Ball Valves
    • Butterfly Valves
    • Globe Valves
    • Potable Water Valves
    • Refrigeration Valves
    • Valve Actuators

    Sensors / Meters

    • Sensors/Meters Selection
    • Duct Sensors (Air)
    • Pipe Sensors (Water)
    • Outdoor Sensors (Air)
    • Room Units
    • Thermal Energy Meters (TEM)
    • Belimo Energy Valve™ with TEM

    Systems

    • Belimo Energy Valve™
    • Room Solutions
    • Bus & System Integration
    • Fire & Smoke
    • Energy Manifold
    • Belimo ZoneEase™ VAV

    RetroFIT+

    • RetroFIT+ Product Replacement Tool
    • Make the Most Out of It
    • Upgrade Your System
    • Start with Minimal Effort
    • RetroFIT+ Replacement Products

    Applications

    • Data Centre Cooling Aplications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
  • Support

    Services

    • Actuator Sizing and Selection
    • Valve Sizing and Selection
    • Sensors/Meters Selection
    • RetroFIT+ Product Replacement Tool
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue
    • General Terms and Conditions
    • Belimo Cloud: Login / Register
    • Thermal energy meter activation
    • Videos

    Belimo Education

    • Belimo Experience Center (Hinwil, Switzerland)
    • Company Tour (Hinwil, Switzerland)
    • Webinars
    • Training

    Applications

    • Data Centre Cooling Aplications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
  • About Us

    Belimo

    • Profile
    • Our Values
    • Sustainability
    • History
    • Awards & Recognitions
    • Suppliers
    • Affiliated Organisations
    • Quality @ Belimo

    Jobs & Careers

    • Jobs
    • Culture@BELIMO
    • Benefits
    • Recruitment process
    • Careers
    Navigation_Teaser_1

    Investor Relations

    • Key Figure Comparison
    • Reports and Presentations
    • Ad hoc and Corporate News
    • Belimo Share
    • Corporate Governance
    • Annual General Meeting
    • Financial Calendar
    • Contact

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
    Navigation_Teaser_2
  • Contact Us
  • United Arab Emirates (FZE)

    Americas

    • Brazil
    • Canada
    • Caribbean, Latin America, and United States

    Europe, Middle East & Africa

    • Albania
    • Austria
    • Belarus
    • Belgium
    • Bosnia & Herzegovina
    • Bulgaria
    • Croatia
    • Czech Republic
    • Denmark
    • Egypt
    • Estonia
    • Finland
    • France
    • Georgia
    • Germany
    • Greece
    • Hungary
    • Ireland
    • Israel
    • Italy
    • Kazakhstan
    • Latvia
    • Lithuania
    • Netherlands
    • North Macedonia
    • Norway
    • Poland
    • Romania
    • Saudi Arabia
    • Serbia & Montenegro
    • Slovakia
    • Slovenia
    • South Africa
    • Spain
    • Sweden
    • Switzerland
    • Turkey
    • Ukraine
    • United Arab Emirates (FZE)
    • United Kingdom

    Asia Pacific

    • Australia
    • Cambodia
    • China
    • Hong Kong SAR, China
    • India
    • Indonesia
    • Japan
    • Korea
    • Macau SAR, China
    • Malaysia
    • Myanmar
    • New Zealand
    • Philippines
    • Singapore
    • Taiwan, China
    • Thailand
    • Vietnam
    English
  • United Arab Emirates (FZE)

    Americas

    • Brazil
    • Canada
    • Caribbean, Latin America, and United States

    Europe, Middle East & Africa

    • Albania
    • Austria
    • Belarus
    • Belgium
    • Bosnia & Herzegovina
    • Bulgaria
    • Croatia
    • Czech Republic
    • Denmark
    • Egypt
    • Estonia
    • Finland
    • France
    • Georgia
    • Germany
    • Greece
    • Hungary
    • Ireland
    • Israel
    • Italy
    • Kazakhstan
    • Latvia
    • Lithuania
    • Netherlands
    • North Macedonia
    • Norway
    • Poland
    • Romania
    • Saudi Arabia
    • Serbia & Montenegro
    • Slovakia
    • Slovenia
    • South Africa
    • Spain
    • Sweden
    • Switzerland
    • Turkey
    • Ukraine
    • United Arab Emirates (FZE)
    • United Kingdom

    Asia Pacific

    • Australia
    • Cambodia
    • China
    • Hong Kong SAR, China
    • India
    • Indonesia
    • Japan
    • Korea
    • Macau SAR, China
    • Malaysia
    • Myanmar
    • New Zealand
    • Philippines
    • Singapore
    • Taiwan, China
    • Thailand
    • Vietnam
  • Welcome, {0} - My account

    My account


    • Logout
    Login/Register
Home
  • Products

    Actuators

    • Actuator Sizing and Selection
    • Non Fail-Safe Actuators
    • Fail-Safe Actuators
    • Actuators for Harsh Environmental Conditions
    • Fast Running Actuators
    • Linear Actuators
    • Fire Damper Actuators
    • Smoke Control Damper Actuators
    • Variable Air Volume
    • Valve Actuators

    Valves

    • Valve Sizing and Selection
    • Belimo Energy Valve™
    • Pressure Independent Control Valves
    • Zone Valves
    • Characterised Control Valves
    • Ball Valves
    • Butterfly Valves
    • Globe Valves
    • Potable Water Valves
    • Refrigeration Valves
    • Valve Actuators

    Sensors / Meters

    • Sensors/Meters Selection
    • Duct Sensors (Air)
    • Pipe Sensors (Water)
    • Outdoor Sensors (Air)
    • Room Units
    • Thermal Energy Meters (TEM)
    • Belimo Energy Valve™ with TEM

    Systems

    • Belimo Energy Valve™
    • Room Solutions
    • Bus & System Integration
    • Fire & Smoke
    • Energy Manifold
    • Belimo ZoneEase™ VAV

    RetroFIT+

    • RetroFIT+ Product Replacement Tool
    • Make the Most Out of It
    • Upgrade Your System
    • Start with Minimal Effort
    • RetroFIT+ Replacement Products

    Applications

    • Data Centre Cooling Aplications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
  • Support

    Services

    • Actuator Sizing and Selection
    • Valve Sizing and Selection
    • Sensors/Meters Selection
    • RetroFIT+ Product Replacement Tool
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue
    • General Terms and Conditions
    • Belimo Cloud: Login / Register
    • Thermal energy meter activation
    • Videos

    Belimo Education

    • Belimo Experience Center (Hinwil, Switzerland)
    • Company Tour (Hinwil, Switzerland)
    • Webinars
    • Training

    Applications

    • Data Centre Cooling Aplications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
  • About Us

    Belimo

    • Profile
    • Our Values
    • Sustainability
    • History
    • Awards & Recognitions
    • Suppliers
    • Affiliated Organisations
    • Quality @ Belimo

    Jobs & Careers

    • Jobs
    • Culture@BELIMO
    • Benefits
    • Recruitment process
    • Careers
    Navigation_Teaser_1

    Investor Relations

    • Key Figure Comparison
    • Reports and Presentations
    • Ad hoc and Corporate News
    • Belimo Share
    • Corporate Governance
    • Annual General Meeting
    • Financial Calendar
    • Contact

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
    Navigation_Teaser_2
  • Contact Us
  • Discontinued Products
  • 0

    Items in your download folder

    Download folder is empty
    View download folder
  • 0

    Items in your cart

    Cart is empty.
    View Cart / Project List
    Export as .xlsx Export as .csv Import from .csv
  1. Home
  2. RetroFIT+

Specialized Products



Filter by
Sort by:  Relevance
Clear
28 Results found
  • 1
  • 2
Sort by:  Relevance
  • Relevance
  • Name (Ascending)
  • Name (Descending)
  • Price (Ascending)
  • Price (Descending)
LM72A

LM72A

Rotary actuator, 5 Nm, DC 48...110 V, Open/close, 3-point, 150 s, IP54

List price: 930.00 AED
Add to Project List
LM72A-S

LM72A-S

Rotary actuator, 5 Nm, DC 48...110 V, Open/close, 3-point, 150 s, 1x SPDT, IP54

List price: 1,153.00 AED
Add to Project List
LM72A-SR

LM72A-SR

Rotary actuator, 5 Nm, DC 48...110 V, 2...10 V, 150 s, IP54

List price: 1,354.00 AED
Add to Project List
EXT-H6100P-6500

EXT-H6100P-6500

Pressure-independent globe valve, 2-way, DN 100, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H6100XP-6500

EXT-H6100XP-6500

Pressure-independent globe valve, 2-way, DN 100, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H6125P-8000

EXT-H6125P-8000

Pressure-independent globe valve, 2-way, DN 125, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H6125XP-8000

EXT-H6125XP-8000

Pressure-independent globe valve, 2-way, DN 125, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H615P-125

EXT-H615P-125

Pressure-independent globe valve, 2-way, DN 15, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H615P-200

EXT-H615P-200

Pressure-independent globe valve, 2-way, DN 15, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H615XP-125

EXT-H615XP-125

Pressure-independent globe valve, 2-way, DN 15, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H615XP-200

EXT-H615XP-200

Pressure-independent globe valve, 2-way, DN 15, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H625P-315

EXT-H625P-315

Pressure-independent globe valve, 2-way, DN 25, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H625P-400

EXT-H625P-400

Pressure-independent globe valve, 2-way, DN 25, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H625XP-315

EXT-H625XP-315

Pressure-independent globe valve, 2-way, DN 25, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H625XP-400

EXT-H625XP-400

Pressure-independent globe valve, 2-way, DN 25, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H632P-650

EXT-H632P-650

Pressure-independent globe valve, 2-way, DN 32, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H632XP-650

EXT-H632XP-650

Pressure-independent globe valve, 2-way, DN 32, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H640P-900

EXT-H640P-900

Pressure-independent globe valve, 2-way, DN 40, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H640XP-900

EXT-H640XP-900

Pressure-independent globe valve, 2-way, DN 40, Flange, PN 25, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
EXT-H650P-1500

EXT-H650P-1500

Pressure-independent globe valve, 2-way, DN 50, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
  • 1
  • 2
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)