HT24-3
Rotary actuator for mixing valves, 10 Nm, AC 24 V, 3-point, 140 s, IP40
- List price
- 1,031.00 AED
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
MS-NRL
Mounting kit for Siemens/Landis&Stäfa mixing valves VCI/VBG/VBF
List price: 97.00 AED
Your price: ...
Electrical accessory
SNR
Auxiliary switch 1x SPDT for 3-point HT actuators with cable connection
List price: 157.00 AED
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 24 V
- Power consumption (running)
- 1.5 W
- Power Consumption For Wire Sizing
- 1.5 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 10 Nm
- Control type
- 3-point
- Direction Of Motion Motor
- clockwise rotation
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Angle of rotation
- 90
- Running time (motor)
- 140 s / 90°
- Protection category
- IP40