Login | My Profile
View Project lists / Carts
English | Deutsch | Français | Italiano
Home   |    Site Map   |    International   |   Lineg   |    info@belimo.ch
Air Products  |  Water Products  |  Documentation  |  News & Events  |  About Us  |  Contact Us  |  Belimo Group  |  Go
Energy efficiency  |  Download Center  |  Phased out products  |  Solutions & Applications  |  References  |  Interesting Links

General Air Solutions

Actuator selection tool

non-spring return
Rotary actuators
- CM (2 Nm)
- TM..A (2 Nm)
- LM..A (5 Nm)
- NM..A (10 Nm)
- SM..A (20 Nm)
- GM..A (40 Nm)
Linear actuators
- LH..A (150 N)
- SH..A (450 N)
Full-rotation actuators
- LU..A (3 Nm)

spring return
Rotary actuators
- TF (2 Nm)
- LF (4 Nm)
- AF (15 Nm)
- AFR (15 Nm)

with supercap module
Supercap module
- SKM230..
Rotary actuators
- CM24K.. (2 Nm)

RobustLine
Rotary actuators
- NM..P (8 Nm)
- SM..P (18 Nm)

Very fast-running actuators
Rotary actuators
- LMQ..A (4 Nm)
- NMQ..A (8 Nm)
- SMQ..A (16 Nm)
Linear actuators
- LHQ..A (100 N)
- SHQ..A (200 N)

Retrofit
Safety Solutions
Room & System Solutions
(incl. VAV and CAV)
Water Solutions
Bus & System Integration
Retrofit
Products A to Z
Send PDF data sheets

Get product brochures:
- in PDF format
Contact us!

E-mail Alerts

Sign up

Actuator selection tool
Please select one or more parameters. After each selection the table will be updated with available parameters.
Actuators matching the selected parameter(s) will be displayed below.


= Selected = Available = Not available
Safety function
Non spring-return actuators Spring-return actuators
Bus communication
without MP-Bus LonWorks®
Applications
Rotary actuators Linear actuators Full-rotation actuators
Length of stroke
0-60 mm 0-100 mm 0-200 mm 0-300 mm
Torque / Actuation force (Nm/N)
2 3 4 5 8 10 15 16 18 20 40 100 N 150 N 200 N 450 N
For dampers up to approx. (m2)
0.4 0.5 0.6 0.7 0.8 1 1.3 1.5 1.6 2 3 3.2 3.6 4 8
Spindle driver
Spindle clamp Form-fit
Control type
Open-Close modulating 3-point multifunctional
Nominal voltage
AC / DC 24 V DC 48...110 V AC 230 V
Integrated auxiliary switch
no yes
Running time motor
2.5 s 3.5 s 4 s 7 s 35 s 75 s < 75 s < 150 s 150 s adjustable
Connection
FRNC cable length = 1m PVC cable length = 1m Screw terminal with cover
Degree of protection
IP20 IP54 IP66/67
Selection Results
Please select one or more parameters

[Copyright (c)2009 BELIMO Automation AG. All rights reserved. ]